3/4IN EMT & AMP RGD ONE PIECE STRUT CLAMP

Southwire #: OPCC-75 Model #: OPCC-75

Secures electrical conduit or cable perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design has no screws or bolts to drop as you fit it to the strut channel
  • Hex/slotted/phillips bolt
  • Galvanzied steel
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # OPCC-75 OPCC-75
UPC # 785592118127 785592118127
Product Height 2.67 6.78 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 1.081 0.49 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 100 100
California Prop 65 Yes Yes
Rigid Size 3/4" 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;