CHANNEL SQUEEZE NUT FITS ALL CHANNEL SIZES 1/2-13 THREAD, 100 PACK

Southwire #: SNSQ1213 Model #: SNSQ1213

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Push and turn easy installation
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • Hole Thread: 1/2"-13

Specifications

Stock # SNSQ1213 SNSQ1213
Model # SNSQ1213 SNSQ1213
UPC # 785592124333 785592124333
Product Height 0.04 0.10 inch cm
Product Width 0.06 0.15 inch cm
Product Weight 0.093 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;