2 HOLE CROSS CORNER ANGLE ZN PLTD ST

Southwire #: SFL20 Model #: SFL20

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 2-1/4" x 1-5/8"
  • 1/4" thick steel
  • Electroplated zinc
  • Hole Diameter: 9/16"

Specifications

UPC # 785592124166 785592124166
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.34 0.15 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;