1/2 CONDUIT HANGER SS W/ SCREW p-SW0-WBAS SW0-WBAS

Southwire #: SW0-WBAS

1/2 CONDUIT HANGER SS W/ SCREW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Corrosion-resistant material is ideal for corrosive environments

Specifications

UPC # 784297013119 784297013119
Product Weight 0.073 0.03 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Please, Can you send me the 3D step model for the component installation test? Thanks. Best Regards.

Asked by: Marco
Hello! Your inquiry is best handled by our specialized staff. Please email us at consumersupport@southwire.com, and we'll be happy to assist.
Answered by: Southwire Care Team
Date published: 2025-09-22
  • y_2026, m_6, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SW0-WBAS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT