DCN Cables

24-Hour Turnaround

UL Listed
& Tested

Pricing
Value

Cable
Monitoring

2111_SW_DCN_Site_IMAGES_406x483_1.jpg

Looking for Custom Cable Assemblies?

Our team is ready to assist you in the design of your project before construction. When cables are needed our expert technicians will build  and test each UL listed power cable to the highest quality.

  • Capacity to build hundreds of power whips per day
  • One fixed cost, reducing overall project cost by eliminating multiple component purchasing, labor, warehouse and inventory costs.
  • Manufactured in a clean, controlled, UL Certified environment
  • Blue Print / Panel Schedule take offs at no charge
  • Cables are shipped in sturdy fiber drums or gaylords, content labeled, barreled by PDU/RPP for faster onsite installation

Adding Circuits to an Existing Data Center?

Southwire’s Data Center Solutions will build your custom cables to meet your existing requirements and deliver them to your site ASAP

  • No minimum quantity orders
  • Most orders go out within 24 hours
  • Save 10 - 15% based on your current power cabling methods
  •  Huge inventory of 10 colors of Liquid Tight, NEMA Devices, IEC 309 
  • Devices and the full Russell Stoll Line
  • Breakers can be purchased with cable projects and shipped together
  • One-Day Ship Points to the majority of the East Coast, 2nd-Day to the Midwest and 3rd-Day to the West Coast through standard Freight Services. Expedited services are available as well
  • Use of our proprietary Cable Builder for user-friendly comprehensive ordering
2111_SW_DCN_Site_IMAGES_406x483_2-2.jpg

Welcome to the Highest Quality Power Cables in the Industry

What Sets Us Apart

2111_SW_DCN_Site_IMAGES_406x483_3-2.jpg
UL LISTED, MISSION-CRITICAL POWER CABLES MANUFACTURED AND TESTED IN A CONTROLLED ENVIRONMENT

With 24 - 48 Hour Turn-Around, an unprecedented number of receptacles, color choices and variable lengths, we provide customized cables to fit your specific requirements. Our focus is developing the exact cabling solution for your environment.

Our products save you money by keeping your project on track with certified cables arriving at your shipping dock in 24 hours. Every cable has passed stringent testing standards and is ready for use in your mission-critical facility.

WE USE THE HIGHEST-QUALITY COMPONENTS IN THE INDUSTRY
  • All Components are UL Listed & Tested
  • UL Listed Liquid Tight with Integral Ground
  • Hubbell Steel LT Connectors & Boxes
  • Abrasion Resistant THHN Stranded Wire
  • Hubbell Receptacles & Connectors
  • Full Russell Stoll Line

ADDITIONAL CABLES MANUFACTURED
  • Feeder Cables
  • MC Cables
  • SO Cord Drop Cables
  • Daisy Chain Cables
HIPOT (Dielectric Withstanding Voltage Test) testing is performed on every cable. Cables are HIPOT tested at twice-rated circuit voltage, plus 1500 Volts. This test ensures there will be no arcing or shorting of any conductor within the cable.
Every power whip is 100% factory tested through our proprietary automated testing process. Our load banks apply an electrical load that accurately mimics the max load a cable will see while in use within your data center.

Our team of sales engineers boast decades of experience in the field of electrical and power cable assemblies. We provide you access to a wealth of knowledge that encompasses every aspect of your power cable needs – from the common to the complex.
Southwire’s Data Center Solutions are UL Listed specifically for mission-critical data center environments. Our cables are manufactured with all UL Listed components as a complete UL Listed Wire Assembly.

Our data center cables are not required to be secured or supported every 4.5 feet (in compliance with NEC, Article 645.5), making power distribution totally flexible and improving installation efficiency.

We attach a custom identification label – referencing PDU, Panel, Circuit Number, Equipment, Receptacle, Length and UL Certification – to each cable end for easy identification. These labels are secured in place with protective heat shrink. We offer optional face-plate labeling as well.

Cable Testing

We are quality focused. Every cable we manufacture must pass our stringent testing standards before shipping.
HIPOT (Dielectric Withstanding Voltage Test) testing is performed on every cable. Cables are HIPOT tested at twice-rated circuit voltage, plus 1500 Volts. This test ensures there will be no arcing or shorting of any conductor within the cable.
Every power whip is 100% factory tested through our proprietary automated testing process. Our load banks apply an electrical load that accurately mimics the max load a cable will see while in use within your data center.




Test Results

Electronic and hard-copy test results are provided upon request.

Raised Floor Airflow Management

  • Effectively seals conditioned air above and below the data center floor
  • Increases existing unit capacity
  • Reduces the need to purchase additional cooling units
  • Improves equipment reliability and extends equipment life
  • Increases static pressure under the raised floor and improves cool air delivery through perforated tiles
  • Facilitates Hot and Cold Aisle Best Practices
SplitLok Integral Raised Floor Grommet
Part Number 4040
Price: $59.95
SplitLok Square Raised Floor Grommet
Part Number 5050
Price: $42.95
1010/4040 Cover with Safety Stripe
Part Number 10187
Price: $8.95
hotlok-BlankingPanel-2U-Tempstrip.jpeg

Blanking Panels

HotLok Blanking Panels are available in both 1U and 2U configurations and a choice of traditional black or a more reflective white.
  • Tool-free, snap-in installation requires no additional parts or components for installation
Blanking Panel - 1U
Part Number 10031, 10177
Price: $29.95
Blanking Panel - 2U
Part Number 10033
Price: $24.95
Pass Through Blanking Panel - 1U
Part Number 10112
Price: $29.95
AisleLok-Adjustable-Mounting-Post.jpeg

Aisle Airflow Management

The industry’s first containment solution designed for quick and easy installation on individual racks. AisleLok Modular Containment offers the core airflow management benefits of containment, but with greater flexibility and value.
  • Effective airflow management
  • Simple and cost-effective containment solution
  • UL94 flammability rated material
  • Easy installation
  • Modular and flexible
  • Available off the shelf
  • No custom measuring required
Modular Containment: Rack Top Angle Baffle
Part Number 10160
Price:
10160-24 = $267.95
10160-27.5 = $289.95
10160-30 = $305.95
10160-31.5 = $339.95


 
Modular Containment: Rack Top Vertical Baffle
Part Number 10161
Price:
10161-24 = $267.95
10161-27.5 = $289.95
10161-30 = $305.95
10161-31.5 = $339.95

Text

Modular Containment: Bi-Directional Doors
Part Number 10163
Price:
10163-24 = $1500.95
10163-27.5 = $1620.95
10163-30 = $1750.95
10163-31.5 = $1805.95
2111_SW_DCN_Site_IMAGES_406x483_5.jpg

Packaging & Shipping

Cables are sorted by customer preference – PDU, Location or Device Type – and coiled into sturdy fiber drums for safe shipment.

Each drum is labeled with its exact contents, ensuring efficient job site location identification.
 

24-Hour Turnaround


We take pride in being your source for shipping power cable projects within 24 hours.

We have standard next day service to many large metro markets on the East Coast, including Washington D.C., Atlanta and the Carolinas. Standard service for the rest of the U.S. is 2 – 4 days, with expedited shipping available upon request. 

2111_SW_DCN_Site_IMAGES_962x541_1.jpg
2111_SW_DCN_Site_IMAGES_962x541_3-2.jpg
2111_SW_DCN_Site_IMAGES_962x541_4-2.jpg
2111_SW_DCN_Site_IMAGES_962x541_2-2.jpg
Scroll to top icon