12-7 3/C CU XLP BLACK/RED/BLUE TECK90 1KV AIA BLACK PVC JKT

Southwire #: 56352699

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature -40°C - Min. Installation Temperature 90°C - Max. Continuous Operating Temperature

Specifications

Stock # 56352699 56352699
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Size (AWG) 14 14
Nom. OD (mils) (mm) 798 20.28 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 295 439 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174: Cables in Hazardous Locations
  • CSA C22.2 No. 131: Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3: Wire and Cable Test Methods
  • CSA: LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA: HL - for Hazardous Locations rating
  • CSA: SUN RES - for Sunlight Resistant rating
  • CSA: AG14 - Acid Gas Compliance
  • IEEE 383: Flame Test (70,000 btu)
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  • Insulation: Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white
  • Grounding Conductors: Uninsulated Class B stranded grounding conductor
  • Inner Jacket: Black Polyvinyl Chloride (PVC)
  • Armor: Aluminum Interlocked Armour (AIA)
  • Overall Jacket: Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.