TXL 20-7 Str Cu SAEYw 2WeS

TXL 20-7 Str Cu SAEYw 2WeS

SKU: F2002334E1
HDT/GPT/TWP/SXL/GXL/TXL
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # F2002334E1 F2002334E1
Size (AWG or kcmil) 20 AWG 20 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 70 1.78 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5 8 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s TXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.