SXL 14-19 Str Cu We

SXL 14-19 Str Cu We

SKU: F140242909
HDT/GPT/TWP/SXL/GXL/TXL
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # F140242909 F140242909
Size (AWG or kcmil) 14 AWG 14 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 137 3.48 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s SXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.