18-16 CU GXL SAE ORANGE ESB-M1L85-B

Southwire #: F180211203

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Stock # F180211203 F180211203
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 16 16
Nom. OD (mils) (mm) 92 2.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8 12 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation