Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 2 2 | |
| No. of Strands | 65 65 | |
| Nom. OD (mils) (mm) | 430 10.92 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 114 169 | lbs/1000' kgs/km |
| Conductor Colors | BLACK/WHITE BLACK/WHITE |