10-104 CU 4/C BLACK/WHITE/RED/GREEN SEOOW SEOPRENE BLACK 105C 600V POLY2500 FT

Southwire #: 55039409

618 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Conductors 4 4
No. of Strands 104 104
Nom. OD (mils) (mm) 712 18.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 310 461 lbs/1000' kgs/km
Allowable Ampacity 25 25
Nom. DC Resistance (Conductor) 1.05 1.05
Conductor Colors BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant TPE
  3. Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket: Black TPE (other colors available upon request)