Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.
Stock # | 65585202 65585202 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 96 96 | |
Nom. OD (mils) (mm) | 887 22.53 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 543 808 | lbs/1000' kgs/km |
Allowable Ampacity | 45 45 | |
Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |