18-16 CU 3/C BLACK/WHITE/GREEN SJEOOW SEOPRENE BLACK 105C 300V POLY 250FT

Southwire #: 55044503

300 Volt 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Chemical, Water Resistance and Flame Retardant

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 3 3
No. of Strands 16 16
Nom. OD (mils) (mm) 308 7.82 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 48 71 lbs/1000' kgs/km
Allowable Ampacity 10 10
Nom. DC Resistance (Conductor) 6.59 6.59
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B

Construction

  1. Conductor: Class K stranded bare copper per ASTM B-174
  2. Insulation: Heat, moisture and oil resistant TPE
  3. Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket: Black TPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.