16-65 CU 3/C BLACK/WHITE/GREEN SJOOW YELLOW 105C 300V AMERICAN MUSTANGPAPER 1000 FT

Southwire #: 57158102

300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Packaging

Application & Features

Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Conductors 3 3
No. of Strands 65 65
Nom. OD (mils) (mm) 328 8.33 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 69 102 lbs/1000' kgs/km
Allowable Ampacity 13 13
Nom. DC Resistance (Conductor) 4.05 4.05
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62
  • CSA Standard 22.2 No. 49
  • NEC 400
  • NEC 501.140 Class I Division 2
  • Passes CSA FT2 Flame Test
  • MSHA
  • Federal and Military Specification JC-580B
  • RoHS-2 (European Directive 2011/65/EU )

Construction

  1. Conductors: Class K stranded bare copper per ASTM B-174
  2. Insulation: EPDM
  3. Jacket: Yellow CPE (Other colors available upon request)