Stock # | FBD024060Z FBD024060Z | |
Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
No. of Strands | 19 19 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 44 66 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation