RG59/U 95%BC CCTV 1000PB BLK GEN

Southwire #: 50011108

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Packaging

Application & Features

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Style RG59 RG59
Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
Material BC BC
Shielding BC Braid BC Braid
Size (AWG or kcmil) (mm2) 20 AWG 20 AWG
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 35 52 lbs/1000' kgs/km

Standards & References

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Baseband CCTV Coaxial Cable features the following quality and convenience characteristics:

  1. Solid Bare Copper center conductor for excellent conductivity and low voltage drop.
  2. Polyethylene insulation.
  3. 95% coverage braid shield.
  4. PVC jacket.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 75 °C.