Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 95192199 95192199 | |
Size (AWG or kcmil) (mm2) | 1000 KCMIL 1000 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1287 32.69 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3232 4810 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 935 935 | |
Allowable Ampacity at 90°C Open Air | 1055 1055 | |
Allowable Ampacity at 75°C Cable in Conduit | 545 545 | |
Allowable Ampacity at 90°C Cable in Conduit | 615 615 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: