50A PORTABLE SURGE GUADE W/ENHANCEMENT, O/U, LCD, 50A 240V p-34950 34950

Southwire #: 34950 Model #: 34950

RV Side Electrical Protection: Total electrical protection from faulty park power and electrical issues inside the RV.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides Protection Against:
  • Power surges
  • Open ground
  • Open neutral
  • Low (<102V) / High (>132V) voltage
  • Overheating plug/receptacle

Specifications

UPC # 029892750411 029892750411
Rated 5 out of 5 by from great warranty coverage I bought this a few years ago and experienced water in the display. Kerri an account manager at Southwire made sure I got a new one quickly so I could continue on my trip. I recommend this great product and the service that supports it.
Date published: 2023-05-19
  • y_2026, m_10, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_34950, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT

Is there an issue if I plug into a 100 amp power source

Asked by: Asante
This is designed for a 50A power source, so we would recommend only using it with 50A. However, with an appropriate adapter, you may be able to use this surge guard. If you need additional assistance, please contact us at 855-798-6657.
Answered by: Southwire1
Date published: 2023-08-15

I am looking for a 50 amp surge protector that will also work with 30 amp, I have Keystone Montana High Country 5th wheel

Asked by: ickabod
  • y_2026, m_10, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_34950, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT