PREFAB PIPE MAC p-883234 883234

Southwire #: 883234 Model #: PFPMAC

The Prefab Pipe Mac™ streamlines material staging and transportation by providing a customizable platform for straight or bent conduit and other pre-assembled components. Featuring three storage levels and adjustable cross bars, it adapts to a wide range of prefab shop and jobsite needs while keeping materials organized and secure during transport. With a 2,500 lb load capacity and easy-access design, the Prefab Pipe Mac™ helps improve efficiency from fabrication to installation.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Customizable transport and staging solution for straight or bent conduit and prefabricated assemblies
  • Secure tie-down points and 2,500 lb load capacity support safe transportation
  • Three storage levels maximize material organization and space utilization
  • Adjustable cross bars accommodate a wide range of conduit sizes and configurations
  • Easy-to-remove pins allow quick reconfiguration for changing project needs
  • Durable powder coat finish
  • 6" heavy duty casters

Specifications

Model # PFPMAC PFPMAC

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;