4IN RND GRND SWVL FIXTURE HANGER - 1/2IN

Southwire #: GSCR-5075 Model #: GSCR-5075

4IN RND GRND SWVL FIXTURE HANGER - 1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • Ground wire connects pivot ball to cover
  • For use with 1/2" or 3/4" Conduit
  • Swings 20 degrees from vertical
  • UL, CUL, RoHS Compliant

Specifications

Stock # GSCR-5075 GSCR-5075
Model # GSCR-5075 GSCR-5075
UPC # 785592988461 785592988461
Product Weight 0.7 0.32 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;