4 GANG MULTI-GANG DEV EXTENDER

Southwire #: DEX-450

4 GANG MULTI-GANG DEV EXTENDER

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # DEX-450 DEX-450
UPC # 785592122292 785592122292
Product Height 1.0 2.54 inch cm
Product Width 7.0 17.78 inch cm
Product Weight 0.6 0.27 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;