SOUTHWIRE, POLAR SOLAR 12/3 SJEOOW 100' BLACK OUTDOOR COLD WEATHER EXTEN SION CORD

Southwire #: 1629SW0008 Model #: 1629SW0008

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • EXTRA DURABLE
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 1629SW0008 1629SW0008
Model # 1629SW0008 1629SW0008
UPC # 029892026356 029892026356
Product Height 14.0 35.56 inch cm
Product Width 11.0 27.94 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.237 5.55 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;