Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800
Flame Test: UL 1666 or NFPA 262
Voltage: 300 Volts
Temperature: 75ºC
Specifications
No data to display.
Standards & References
UL 444 Communications Cables (90ºC, 300V)
UL 13 Type PLTC-ER sizes 18-12AWG
Construction
Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red. Overall white jacket with green stripe
Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green. Overall white jacket with purple stripe
Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green. Overall white jacket with Orange stripe
Rip Cord:Rip cord for ease of jacket removal
Jacket: Yellow PVC jacket (see table 2 for other jacket colors)