SPEC: 13005

CL4SS 14/2 PAIR STR CU CL4Z/CMG PVC-LS BLACK 1000 FT SPEC13005 CL4Z142N0608

Southwire #: CL4Z142N0608

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Intended for use in Fault Managed Power Systems (FMPS), remote powering, indoor Class 4 circuits per 2023 National Electrical Code (NEC) article 726. For use, primarily, in Agriculture, Intelligent Buildings, and Wireless Densification. The power source (transmitter) for Class 4 circuits shall be supplied from a power source that has a voltage output of 450 volts (peak or DC) or less. The CL4Z cables are considered for outdoor use only and are not to be attached to or used within a building structure. Type CL4Z cables comply with the applicable requirements for CL4. The CMG cables can be installed in buildings according to NEC article 722.135 and table 722.135(B).

Ratings:
Normal operating temperature: 90°C
Temperature Range: -40°C to 90°C
Rated Use: Dry or wet locations

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 2 2
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.070 0.18 inch cm
Insulation Thickness (mils) (mm) 22 0.56 mils mm
Jacket Thickness (mils) (mm) 30 0.76 mils mm
Approx. OD (in) (cm) 0.467 1.19 inch cm
Approx. Weight (lbs/1000') (kgs/km) 112 167 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 2.631 3.92 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 1.6 4.06 inch cm

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1400-2 Fault-Managed Power Systems - Part 2: Requirements for Cables
  • UL 444 Communications Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B or C stranded soft-drawn bare copper per ASTM B3 and B8
  2. Insulation:Twisted pair(s) with premium grade, lead-free, flame-retardant, Polyvinyl Chloride (PVC). See Table 4 for pair(s) numbers and colors.
  3. Jacket:Lead-free, flame-retardant, LS, Polyvinyl Chloride (PVC). See Table 5 for available jacket colors.

Resources

There are no downloadable resources for this product.