SPEC: 70070

18-16 CU 10/C SEOOW SEOPRENE BLACK 105C 600V N/F 1000 FT SPEC70070 59873003

Southwire #: 59873003

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire Type SEOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2020 National Electrical Code. The cable is rated -50°C to 105°C, water, oil, and weather resistant. Southwire Type SEOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 10 10
No. of Strands 16 16
Nom. OD (mils) (mm) 592 15.04 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 175 261 lbs/1000' kgs/km
Allowable Ampacity 3.5 3.5
Nom. DC Resistance (Conductor) 6.4 6.4

* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2

Construction

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:TPE

Resources

There are no downloadable resources for this product.