Southwire Type SEOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2020 National Electrical Code. The cable is rated -50°C to 105°C, water, oil, and weather resistant. Southwire Type SEOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| No. of Conductors | 16 16 | |
| No. of Strands | 16 16 | |
| Nom. OD (mils) (mm) | 697 17.70 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 261 388 | lbs/1000' kgs/km |
| Allowable Ampacity | 3.5 3.5 | |
| Nom. DC Resistance (Conductor) | 6.4 6.4 |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.