SPEC: 10004

16-26 SD CU TFFN/MTW/AWM 1316/1452 WHITE 25000 FT SPEC10004 27033017

Southwire #: 27033017

600 Volt. Copper Conductor. Thermoplastic Insulation/Nylon Sheath. Heat, Moisture, Oil, and Gasoline Resistant II.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BROWN
GRAY
GREEN
ORANGE
PINK
PURPLE
RED
TAN
WHITE
YELLOW
Packaging

Application & Features

Southwire® Type TFFN may be used as fixture wire, machine tool wiring, or appliance wiring material as specified in the National Electrical Code. Voltage for all applications is 600 volts. Allowable temperatures are as follows:

Specifications

Cond. Size 16 AWG 16 AWG
Conductor Number 1 1
Cond. Strands 26 26
Diameter Over Conductor (in) (cm) 0.059 0.15 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Approx. OD (in) (cm) 0.101 0.26 inch cm
Copper Weight (lbs/1000') (kgs/km) 7 10 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 10 15 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 66 Fixture Wire
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)

Construction

  1. Conductor: Solid soft drawn bare copper per ASTM B3 for TFN. Class K bunch-stranded soft drawn bare copper per ASTM B174 for TFFN.
  2. Insulation: Heat and moisture resistant PVC
  3. Sheath:Nylon