CL4SS TRANSMITTER, 6KW MAX WITH (1) 3KW POWER SUPPLYHTS CODE 8504.40.85.00 p-CLTX6K3 CLTX6K3

Southwire #: CLTX6K3 Model #: CLTX6K3

This Class 4 Transmitter redefines long‑distance power delivery by enabling safe distribution of high power over distances exceeding a mile, far surpassing conventional systems. Its advanced software-driven architecture provides centralized intelligence with same‑wire communication for real‑time network visibility and coordinated control. Designed as a plug‑and‑play platform, it reduces installation time while offering the flexibility and scalability needed for modern electrical infrastructure.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Delivers industry‑leading power density per channel within a UL‑certified, Class 4 fault‑managed power system, supporting demanding applications such as data centers, industrial automation, and EV infrastructure
  • Supports multiple network topologies, enabling seamless integration into both high‑density and low‑density electrical environments
  • Designed as a plug‑and‑play platform, it reduces installation labor and accelerates time‑to‑market by simplifying deployment across diverse electrical environment
  • UL‑certified for Class 4 systems, ensuring monitored, fault‑managed operation without compromising power capacity or reach

Specifications

Model # CLTX6K3 CLTX6K3
UPC # 032886797538 032886797538
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;