Recessed Can Light Blank Covers - 6" Diameter

Southwire #: CBC-600 Model #: CBC-600

RECESSED CAN LIGHT COVER STEEL WH 6" RND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth, white powder-coated finish blends with white ceiling paint for an attractive appearance in any finished space
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • Includes multiple spring lengths to accommodate various can depths
  • Brackets: Spring
  • UL, CUL, RoHS Compliant

Specifications

Stock # CBC-600 CBC-600
Model # CBC-600 CBC-600
UPC # 785592984340 785592984340
Product Height 0.25 0.64 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.4 0.18 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 6" Round 6" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;