Octagon Concrete Box, 2-1/2" Deep - Welded W/ Conduit KO's

Southwire #: OCR-250 Model #: OCR-250

OCT CONCRETE BX 2-1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Knockouts are sealed against box surface to prevent concrete slurry and water from entering the box
  • The top covers are removable allowing any before-pour work (sold separately)
  • UL, RoHS Compliant

Specifications

Stock # OCR-250 OCR-250
Model # OCR-250 OCR-250
UPC # 785592408259 785592408259
Product Height 2.5 6.35 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.028 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.8 (504.7) 30.8 (504.7)
Standard Package 50 50
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (4) 1/2", (4) 3/4" (4) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;