9G MASON BX 3-1/2IND GANGABL

Southwire #: TB-935-G Model #: TB-935-G

9G MASON BX 3-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable
  • UL, RoHS Compliant

Specifications

Stock # TB-935-G TB-935-G
Model # TB-935-G TB-935-G
UPC # 785592411662 785592411662
Product Weight 3.25 1.47 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 189.0 (3097.8) 189.0 (3097.8)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (40) 1/2" - 3/4" (40) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;