Stock # | TB-935-G TB-935-G | |
Model # | TB-935-G TB-935-G | |
UPC # | 785592411662 785592411662 | |
Product Weight | 3.25 1.47 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 189.0 (3097.8) 189.0 (3097.8) | |
Standard Package | 50 50 | |
Bottom Knockouts | (2) 1/2" (2) 1/2" | |
Side Knockouts | (40) 1/2" - 3/4" (40) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2