Handy Box Cover - Blank W/ 1/2" Knockout

Southwire #: G19430 Model #: G19430

2X4 HANDY BX COV 1/2IN KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Stock # G19430 G19430
Model # G19430 G19430
UPC # 785592285058 785592285058
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;