Four Gang Multi-Gang Extension Ring, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GBEX-2124 Model #: GBEX-2124

EXT RNG 2-1/2IND 4G 1/2IN&3/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # GBEX-2124 GBEX-2124
Model # GBEX-2124 GBEX-2124
UPC # 785592109651 785592109651
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 3.0 1.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 111.8 (1832.1) 111.8 (1832.1)
Standard Package 1 1
Bottom Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Side Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;