Five Gang Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-535 Model #: TB-535

5G MASON BX 3-1/2IND SOLID

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • UL, RoHS Compliant

Specifications

Stock # TB-535 TB-535
Model # TB-535 TB-535
UPC # 785592300058 785592300058
Product Height 3.5 8.89 inch cm
Product Width 9.25 23.50 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 108.0 (1769.8) 108.0 (1769.8)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (24) 1/2" - 3/4" (24) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;