4" Square Industrial Surface Cover, 1/2" Raised - (2)Toggle Gas Burner

Southwire #: BP-1936 Model #: BP-1936

4INSQ EMG ON/OFF COV GAS 2TOG

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # BP-1936 BP-1936
Model # BP-1936 BP-1936
UPC # 785592401557 785592401557
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.01 0.00 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;