4" Square Industrial Surface Cover, 1/2" Raised - 2.441" Dia.

Southwire #: G1949 Model #: G1949

4INCOV.30-60AMP REC.2-7/16INDI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • Covers 4 in. square electrical boxes in industrial settings
  • UL, CUL, and RoHS Compliant
  • UL, RoHS Compliant

Specifications

Stock # G1949 G1949
Model # G1949 G1949
UPC # 785592526496 785592526496
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;