4" Square Box Extender 3/4" Raised to Finish Surface

Southwire #: BEX-475 Model #: BEX-475

4" Square Box Extender 3/4" Raised to Finish Surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.

Specifications

Stock # BEX-475 BEX-475
Model # BEX-475 BEX-475
UPC # 785592123824 785592123824
Product Height 1.17 2.97 inch cm
Product Width 1.13 2.87 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;