4" OCT CVR PLEN DOUBLE GASKET RING FLAT

Southwire #: 55C1-VT Model #: 55C1-VT

4" OCT CVR PLEN DOUBLE GASKET RING FLAT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • UL, RoHS Compliant

Specifications

Stock # 55C1-VT 55C1-VT
Model # 55C1-VT 55C1-VT
UPC # 785592115119 785592115119
Product Weight 0.13 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;