4 IN OCTAGON EXT RING RED

Southwire #: 55151-RED Model #: 55151-RED

4 IN OCTAGON EXT RING RED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Extension rings are painted red to distinguish them as fire alarm circuits
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 55151-RED 55151-RED
Model # 55151-RED 55151-RED
UPC # 785592116109 785592116109
Product Height 4.0 10.16 inch cm
Product Width 4.21 10.69 inch cm
Product Weight 0.4 0.18 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (6) 1/2", (2) 3/4" (6) 1/2", (2) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;