3" X 2" Cut In Switch Box, 2-3/4" Deep - Gangable, W/ Mc/Bx Clamps

Southwire #: G602-OWBX Model #: G602-OWBX

3" X2" SWITCH BOX 2-3/4" DP MC/BX CLMP OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • OW series includes plaster ears and side clips to secure switch box in wall cavity
  • Brackets: Old Work Clips
  • UL, CUL, RoHS Compliant

Specifications

Stock # G602-OWBX G602-OWBX
Model # G602-OWBX G602-OWBX
UPC # 785592113948 785592113948
Product Height 4.25 10.80 inch cm
Product Width 2.0 5.08 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.4) 14.0 (229.4)
Standard Package 25 25
Side Knockouts (6) 1/2" & (4) Pryouts (6) 1/2" & (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;