3" X 2" Beveled Switch Box, 2-1/2" Deep - Gangable, W/ Romex Clamps

Southwire #: G601BVR Model #: G601BVR

3" X2" SWITCH BOX 2-1/4" D BVL BCK NM CLMP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • Beveled back design prevent clamp screws from protruding into back wall

Specifications

Stock # G601BVR G601BVR
Model # G601BVR G601BVR
UPC # 785592987617 785592987617
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.5 (172.1) 10.5 (172.1)
Standard Package 25 25
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;