24" CEILING TILE BRIDGE SLIDER BRACKET

Southwire #: CTB-24

Garvin' 24 in long ceiling tile bridge slider bracket is used to mount a variety of electrical and electronic components on ceiling grid tiles. The unique bracket rests on back side of ceiling tile and allows device to be installed at any position required. Mounting plate accommodates all devices with 4 in Square mounting provision.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Brackets rest on back side of ceiling tile and allows box to be installed at any position required
  • Mounting plate accommodates all 4" boxes and covers
  • UL, CUL, RoHS Compliant

Specifications

Stock # CTB-24 CTB-24
UPC # 785592120700 785592120700
Product Height 1.07 2.72 inch cm
Product Width 2.91 7.39 inch cm
Product Weight 0.14 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 20 20
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;