12" X 5" Screw On Cable Protection Plate

Southwire #: SP-512 Model #: SP-512

SAFETY PLATE 5X12

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel

Specifications

Stock # SP-512 SP-512
Model # SP-512 SP-512
UPC # 785592114594 785592114594
Product Height 0.03 0.08 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.004 0.00 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 5" X 8" 5" X 8"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;