Wire Tab Cable Positioning Device p-MWT1 MWT1

Southwire #: MWT1 Model #: MWT1

MWT1 WIRE TAB, SINGLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Wire Tab hugs the corner of a wall stud, allowing loose wire ends to be threaded through the channel
  • When drywall is hung, a pre-cut hole is positioned to surround the WireTab channel so wire ends are in the correct place
  • UL, CUL

Specifications

Model # MWT1 MWT1
UPC # 784297024207 784297024207
Product Height 1.7 4.32 inch cm
Product Width 1.9 4.83 inch cm
Product Weight 0.03 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;