BRIDLE RING 1-1/2" LOOP SCREW MOUNT, 100 PACK

Southwire #: BR-150NP Model #: BR-150NP

Screw-mount loop hole mount bridle rings are used to support communications cables and other low voltage wires on overhead surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • .26" diameter screw opening
  • US Patent 6,364,266 B1
  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/2"

Specifications

Stock # BR-150NP BR-150NP
Model # BR-150NP BR-150NP
UPC # 785592983947 785592983947
Product Height 2.74 6.96 inch cm
Product Width 1.91 4.85 inch cm
Product Weight 0.02 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;