Beam Clamp W/ 7/8" Jaw Opening & 10-24 Threaded Holes, 100 Pack

Southwire #: MBC-1024 Model #: MBC-1024

MALL BEAM CLMP 10-24 THREAD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated malleable iron
  • UL Listed, CSA Listed
  • Jaw Opening: 7/8"
  • Hole Thread: 10-24
  • Static Load: 375

Specifications

Stock # MBC-1024 MBC-1024
Model # MBC-1024 MBC-1024
UPC # 785592555540 785592555540
Product Height 1.4 3.56 inch cm
Product Width 1.12 2.84 inch cm
Product Weight 0.25 0.11 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;