PIGTAIL, SOLID WIRE, STRIPPED/STRIPPED, BLACK, #12AWG, 8", 100PK

Southwire #: PTSO12BK Model #: PTSO12BK

PIGTAIL #12 SOL 8IN BK ST/ST

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Black 12 Gauge Solid
  • Both Ends Stripped
  • 8" Length
  • UL

Specifications

Stock # PTSO12BK PTSO12BK
Model # PTSO12BK PTSO12BK
UPC # 785592992987 785592992987
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.014 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;