INTERSYSTEM BONDING BRIDGE, INLINE 1/2", 6 POSITION, ZINC, #10-#4AWG,1EA p-MEIBB MEIBB

Southwire #: MEIBB Model #: MEIBB

MEIBB INTERSYSTEM BONDING BRIDGE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EXCLUSIVE MEIBB - Inline Intersystem Bonding Bridge mounts to enclosures, conduit bodies and inline with conduit (1/2" Trade Size)
  • MEIBB is gangable allowing for multiple bridge runs to be made and includes an inspection window to give you a quick view of your connection points

Specifications

Model # MEIBB MEIBB
UPC # 784297020568 784297020568
Product Height 0.6 1.52 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.55 0.25 lbs kg
Material Zinc Die-Cast Zinc Die-Cast

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;