1/2" MC Connector 45 Deg. Squeeze Connectors - Zinc Die Cast/Steel

Southwire #: SQZ-5045I Model #: SQZ-5045I

45 DEG SQUEEZE CONN FOR MC CBL 1/2ININS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated plastic throat
  • Zinc die cast, steel
  • UL Listed
  • Size: 1/2"

Specifications

Stock # SQZ-5045I SQZ-5045I
Model # SQZ-5045I SQZ-5045I
UPC # 785592127303 785592127303
Product Height 0.17 0.43 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.2 0.09 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;